IESNA:LM-63-2002
[TEST]P1704722
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]10/07/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2608-883-18)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB1A-AMB-U-SL3
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 1SQUARE 36W  1590K FIXTURE w/ T3 SPILL CONTROL DISTRIBUTION
[LAMP] (26) 1590K CCT, 0 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.30A 35.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]0
[_SEARCH_COLORTEMP]1590K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]1983.6
TILT=NONE
26 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 35.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
424.9 438.9 426.9 368.9 302.9 269.9 256.0 252.0 257.0 266.0 279.9 304.9 344.9 395.9 420.9 441.9 486.9 526.9 563.9 
603.9 620.9 633.9 659.9 695.9 757.9 806.8 814.8 685.9 275.9 149.0 95.0 67.0 45.0 27.0 12.0 1.0 0.0 
424.9 436.9 425.9 366.9 304.9 271.9 255.0 251.0 256.0 265.0 278.9 302.9 340.9 391.9 416.9 438.9 480.9 521.9 558.9 
596.9 611.9 620.9 645.9 676.9 733.9 786.9 785.9 657.9 275.9 150.0 96.0 67.0 46.0 27.0 12.0 1.0 0.0 
424.9 434.9 427.9 372.9 308.9 273.9 257.0 252.0 254.0 261.0 273.9 292.9 323.9 373.9 407.9 424.9 460.9 500.9 535.9 
572.9 599.9 596.9 610.9 627.9 671.9 735.9 758.9 669.9 326.9 174.0 121.0 85.0 58.0 32.0 16.0 1.0 0.0 
424.9 434.9 428.9 385.9 319.9 282.9 263.0 253.0 255.0 260.0 269.9 284.9 308.9 344.9 394.9 417.9 438.9 481.9 518.9 
551.9 581.9 597.9 599.9 605.9 644.9 718.9 791.9 731.9 478.9 183.0 136.0 107.0 76.0 39.0 18.0 3.0 0.0 
424.9 434.9 432.9 402.9 345.9 300.9 276.9 263.0 257.0 259.0 267.0 275.9 292.9 315.9 352.9 396.9 432.9 454.9 491.9 
529.9 562.9 586.9 600.9 604.9 624.9 685.9 834.8 886.8 736.9 358.9 104.0 63.0 44.0 28.0 12.0 3.0 0.0 
424.9 434.9 435.9 423.9 380.9 330.9 300.9 281.9 270.9 265.0 267.0 273.9 283.9 296.9 318.9 345.9 389.9 443.9 484.9 
490.9 503.9 518.9 537.9 565.9 606.9 671.9 771.9 1040.8 1150.8 881.8 463.9 116.0 51.0 29.0 13.0 3.0 0.0 
424.9 433.9 436.9 434.9 417.9 386.9 353.9 322.9 304.9 292.9 287.9 286.9 293.9 302.9 315.9 333.9 355.9 385.9 417.9 
446.9 477.9 514.9 561.9 619.9 685.9 754.9 848.8 977.8 1253.8 1699.7 1685.7 1319.8 795.9 187.0 27.0 5.0 0.0 
424.9 432.9 437.9 439.9 435.9 414.9 390.9 360.9 336.9 320.9 312.9 308.9 310.9 314.9 330.9 348.9 369.9 398.9 429.9 
467.9 514.9 564.9 619.9 679.9 749.9 815.8 892.8 949.8 1058.8 1567.7 2058.6 1784.7 948.8 347.9 62.0 5.0 0.0 
424.9 431.9 436.9 439.9 438.9 438.9 423.9 409.9 393.9 377.9 363.9 357.9 354.9 358.9 370.9 388.9 414.9 447.9 485.9 
531.9 589.9 645.9 698.9 753.9 812.8 869.8 918.8 914.8 948.8 1188.8 1681.7 1806.7 810.8 254.0 49.0 6.0 0.0 
424.9 429.9 437.9 442.9 447.9 453.9 461.9 473.9 480.9 491.9 502.9 517.9 534.9 559.9 593.9 633.9 684.9 746.9 809.8 
874.8 936.8 988.8 1027.8 1053.8 1073.8 1091.8 1072.8 1027.8 1051.8 1116.8 1281.8 1232.8 627.9 135.0 24.0 6.0 0.0 
424.9 427.9 431.9 437.9 444.9 451.9 461.9 472.9 480.9 492.9 504.9 515.9 526.9 545.9 566.9 591.9 630.9 673.9 725.9 
773.9 816.8 857.8 895.8 941.8 981.8 1015.8 991.8 999.8 1043.8 1136.8 1234.8 940.8 352.9 55.0 19.0 6.0 0.0 
424.9 425.9 429.9 431.9 435.9 442.9 452.9 459.9 466.9 472.9 476.9 481.9 481.9 491.9 503.9 504.9 496.9 471.9 456.9 
457.9 480.9 515.9 554.9 590.9 634.9 664.9 652.9 683.9 714.9 785.9 810.8 568.9 195.0 35.0 13.0 6.0 0.0 
424.9 423.9 426.9 426.9 431.9 433.9 437.9 442.9 442.9 441.9 439.9 434.9 415.9 375.9 317.9 245.0 194.0 177.0 171.0 
178.0 192.0 210.0 230.0 245.0 258.0 267.9 253.0 261.0 253.0 256.0 200.0 100.0 42.0 24.0 12.0 6.0 0.0 
424.9 423.9 418.9 415.9 412.9 408.9 404.9 397.9 377.9 333.9 272.9 209.0 174.0 153.0 139.0 133.0 129.0 130.0 132.0 
135.0 137.0 135.0 128.0 118.0 109.0 99.0 90.0 79.0 70.0 61.0 51.0 41.0 31.0 22.0 11.0 5.0 0.0 
424.9 419.9 410.9 400.9 388.9 378.9 348.9 294.9 234.0 194.0 171.0 160.0 155.0 150.0 146.0 141.0 140.0 140.0 139.0 
140.0 136.0 130.0 120.0 113.0 105.0 99.0 91.0 82.0 73.0 63.0 52.0 41.0 30.0 21.0 11.0 4.0 0.0 
424.9 417.9 403.9 386.9 368.9 326.9 256.0 209.0 187.0 176.0 169.0 165.0 163.0 159.0 155.0 147.0 146.0 147.0 148.0 
146.0 138.0 127.0 119.0 111.0 103.0 96.0 91.0 85.0 75.0 64.0 52.0 41.0 31.0 20.0 10.0 3.0 0.0 
424.9 413.9 396.9 373.9 333.9 257.0 207.0 189.0 183.0 179.0 176.0 172.0 171.0 160.0 151.0 148.0 149.0 150.0 152.0 
149.0 133.0 119.0 110.0 103.0 99.0 93.0 86.0 78.0 66.0 56.0 47.0 38.0 29.0 18.0 8.0 3.0 0.0 
424.9 412.9 389.9 358.9 286.9 216.0 190.0 186.0 186.0 183.0 179.0 173.0 166.0 161.0 153.0 147.0 146.0 146.0 140.0 
128.0 120.0 113.0 108.0 106.0 103.0 98.0 90.0 79.0 69.0 59.0 49.0 39.0 29.0 19.0 9.0 2.0 0.0 
424.9 409.9 382.9 349.9 257.0 199.0 186.0 187.0 189.0 187.0 179.0 170.0 165.0 159.0 152.0 144.0 140.0 132.0 124.0 
123.0 116.0 109.0 104.0 105.0 103.0 96.0 86.0 76.0 66.0 58.0 49.0 38.0 28.0 18.0 11.0 2.0 0.0 
424.9 408.9 379.9 333.9 235.0 192.0 186.0 188.0 191.0 190.0 178.0 169.0 163.0 156.0 149.0 139.0 131.0 119.0 118.0 
119.0 110.0 103.0 98.0 94.0 89.0 83.0 75.0 67.0 60.0 53.0 45.0 35.0 25.0 21.0 14.0 2.0 0.0 
424.9 409.9 379.9 330.9 229.0 190.0 186.0 189.0 193.0 190.0 177.0 168.0 162.0 156.0 148.0 136.0 121.0 111.0 112.0 
122.0 107.0 97.0 90.0 83.0 77.0 71.0 66.0 61.0 57.0 51.0 48.0 36.0 25.0 28.0 11.0 2.0 0.0 
424.9 410.9 379.9 323.9 226.0 190.0 186.0 188.0 194.0 190.0 178.0 169.0 162.0 156.0 149.0 137.0 121.0 111.0 112.0 
125.0 108.0 95.0 88.0 81.0 75.0 70.0 66.0 61.0 55.0 50.0 42.0 33.0 25.0 27.0 11.0 2.0 0.0 
